目錄: Gates Tube Fittings
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
N22LV
Gates Tube Fittings
Tube fittings
Bulkhead fittings
Weld-in bulkhead fittings
Powered by
CAD模型選擇
{emb/rohrverschraubungen/schott_verschraubungen/einschweiss_schott_verschraubungen/ds_n.prj},{NB=N22LV},{MANU=Gates Tube Fittings GmbH},{BESTELLNR=N22LV},{BZ=DS-N 22-L/1.4571},{AD=22},{PN=L / PN 160},{INFO=Einschweiß-Schott-Stutzen},{S1=36},{L1=105},{I1=73},{D8=36},{GEW=58.2},{OBLF=blank},{WERK=1.4571},{LK=88.000},{AD1=24.300},{AD2=19.000},{LD=7.500},{NDM=30.000},{P=2.000},{H1=20.500},{ALF=1.600},{LZ=4.000},{RZ=1.000},{DZ=26.900},{KZ=45.000},{LX1=14.000},{LX2=60.000},{VER=1},{SK=XNLS},{PPATH=../../../x_teile/schneidringverschraubungen/anschweissverschraub/assemblies/x_n_asmtpl.prj},{BESTNR1=N22LV},{BESTNR2=N22LV}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 40
HELP_VARIABLE
Company
Gates Tube Fittings
Description
DS-N - Bulkhead fitting with locknut, nut and cutting ring
Bill of material
N22LV
BZ
Description
DS-N 22-L/1.4571
DS-N 22-L/1.4571
AD
Pipe
22
22
mm
PN
Pressure
L / PN 160
L / PN 160
bar
INFO
Infotext
Weld bulkhead fitting
S1
Width across flats
36
36
mm
L1
Length
105
105
mm
I1
Length
73
73
mm
D8
Diameter
36
36
mm
OBLF
Surface
blank
blank
WERK
Material
1.4571
1.4571
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
尺寸
2D