目錄: Gates Tube Fittings
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
CSHRSG14K
Gates Tube Fittings
Control system
Test coupling with screw lock CSH 400 bar
Powered by
CAD模型選擇
{emb/messtechnik/schraub_system_csh_400_bar/cshrs.prj},{NB=CSHRSG14K},{MANU=Gates Tube Fittings GmbH},{BESTELLNR=CSHRSG14K},{BZ=CSH-RS-G 1/4\"K/ZN},{INFO=Reduzierstutzen},{G=G 1/4\" kegelig},{NDR=13.157},{KDR=11.445},{BZE=6.000},{NG=9.700},{TYP=2.000},{L=17.000},{S=19.000},{I1=12.000},{GEW=0.000},{DF=C},{OBLF=Zink-Nickel},{SK=CSHRS},{WERK=Stahl},{BESTNR1=CSHRSG14K},{BESTNR2=CSHRSG14K}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Gates Tube Fittings
Description
CSHRS - Reducing adapter
Bill of material
CSHRSG14K
MANU
Manufacturer
Gates Tube Fittings GmbH
BZ
Description
CSH-RS-G 1/4"K/ZN
CSH-RS-G 1/4"K/ZN
INFO
Infotext
Reduzierstutzen
G
Thread G nominal diameter
G 1/4" kegelig
G 1/4" kegelig
L
Length L
17.000
17.000
mm
S
Width across flats S
19.000
19.000
mm
OBLF
Surface
Zink-Nickel
WERK
Material
Stahl
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
尺寸
2D