Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Selectable products: 122
Company
Gates Tube Fittings
Description
DS-RZ - Valve with nut and cutting ring
Bill of material
RZ10MLW
BZ
Description
DS-RZ 10-ML/WD/ZN
AD
Pipe
10
mm
PN
Pressure
L / PB 250 (625)
INFO
Infotext
Non-return valves
D7
Diameter
18.8
mm
G
Thread
M14x1,5
I
Length
12
mm
I2
Length
38.5
mm
L2
Length
53.00
mm
S1
Width across flats
19
mm
S2
Width across flats
24
S3
Width across flats
22
OBLF
Surface
Zink-Nickel
WERK
Material
Steel
Download CAD models
Previews
3D
Dimension
2D